IESNA:LM-63-2002
[TEST]P1444994
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (4000K-108W-T5)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (108W)
[MORE]OPTICS - TYPE 5
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]17714
TILT=NONE
1 28062 1 181 25 1 2 0.29 0.35 0
1 1 106.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2251.7 2252.8 2256.3 2262.3 2270.7 2280.3 2291.1 2303 2316.9 2332.1
2348.6 2366.8 2385.4 2403.3 2423.2 2442.7 2463.9 2486.8 2510.5 2535
2561.5 2588.5 2617.1 2647.3 2679.1 2712.3 2746.9 2782.5 2819.8 2857.8
2896.5 2935.9 2975.1 3014.1 3053.5 3095.1 3136.1 3177.3 3219 3259.9
3300.4 3340.2 3381.9 3422.3 3461.8 3501.5 3541.2 3582.3 3624.1 3667.4
3711.5 3756.7 3803.1 3849.7 3896.2 3940.9 3982.8 4022.6 4059.9 4093.4
4123.6 4148.3 4167.6 4184.5 4199.6 4214.4 4222.9 4222.9 4184 4059.3
3796.4 3380.8 2947.5 2488.5 1957.7 1296.3 670.3 485 310 135
112.2 95.9 81.7 68.5 56.6 44.7 32.8 22.2 12.7 5.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2252.3 2255.4 2260.8 2268.8 2278 2288.3 2300.3 2313.9 2329.3
2345.9 2363.6 2381.2 2399.4 2418.7 2438.5 2460.7 2483.8 2506.4 2530.5
2556.2 2583.1 2611.3 2641.2 2672.2 2704.3 2737.3 2771 2805.2 2839.7
2874.3 2909.7 2945.3 2981.8 3018.1 3054.1 3091.3 3128.9 3167.9 3207
3247.8 3289.2 3331.7 3376 3421.4 3466.7 3514.7 3565.4 3615.4 3668
3719.3 3772.4 3826.6 3879.8 3932.9 3981.4 4029.6 4074.8 4117.6 4157.3
4193.2 4225.7 4252.8 4277.4 4297.3 4314.2 4330.3 4341.5 4339.3 4306.4
4211.7 3997.9 3648.5 3193 2696.2 2154.9 1512.3 813.6 584.8 364.2
143.5 118.2 99.9 83.4 68.4 55.9 43.5 31.1 20.2 8.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2252.8 2255.3 2259.9 2267.1 2276.1 2287.1 2299.4 2312.5 2327.3
2344.1 2362.9 2381.8 2401.8 2421.9 2442.6 2464.1 2487.7 2511.5 2536.3
2561.5 2586.9 2613.9 2641.7 2670.6 2700.7 2732.2 2763.7 2796.2 2830.1
2864.7 2900.6 2936.3 2973.9 3010.8 3048.7 3087.6 3127.1 3166.7 3206
3245.3 3285.9 3327.5 3369.7 3412.3 3456 3501.3 3548.4 3595.9 3646
3696.2 3747.8 3802.2 3857.7 3913.9 3971.4 4030.3 4089.1 4149.1 4210.6
4270.9 4329.3 4386.5 4442.4 4493.4 4542.8 4586.7 4624.2 4656.2 4677
4684.8 4673.9 4636.7 4546 4347 3982.7 3491 2958.4 2312.3 1500
765.3 553.5 350.2 147 115.2 87.9 65.9 48 30.1 12.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2252.3 2254.7 2258.5 2265.7 2273.6 2284.2 2296.3 2309.9 2324.8
2341.4 2360.4 2380.3 2402 2423.9 2446.9 2469.7 2493.5 2517.3 2542.2
2567.3 2593.3 2619.7 2647.8 2676.6 2707.2 2738.2 2770.5 2803.4 2837.8
2872.7 2908.7 2945.1 2980.9 3017.7 3054.9 3092.9 3131.8 3170.5 3209.8
3249.7 3289.4 3331 3373.2 3415.9 3458.1 3502.2 3548.2 3595.2 3643.7
3692.4 3742.3 3795.6 3848.3 3904.6 3960.1 4018.6 4080 4142.2 4205.2
4270.9 4336.1 4403.3 4470.9 4537.8 4603.7 4666.9 4725.4 4777 4815.7
4840.2 4850.4 4836 4785.5 4677.8 4486.3 4178.7 3728.6 3068.1 2338
1522.4 770.5 554 352.3 150.5 124.1 99.8 73.4 58.8 44.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2252.4 2253.8 2258 2264.2 2271.5 2280.8 2292.9 2306.2 2321.5
2338.6 2356.6 2376.2 2396.8 2418.8 2441.5 2465.4 2490.5 2515.2 2541.1
2567.5 2594.7 2623.9 2653.4 2683.4 2715.1 2746.8 2778.3 2810.6 2842.9
2876 2909.2 2942.8 2978.4 3013.7 3049.7 3087.2 3124.8 3162.2 3199.9
3238.1 3277.6 3317.4 3358.7 3399.9 3441.9 3485.8 3531.3 3576.5 3623.2
3669.7 3719.1 3769.2 3819.2 3869.9 3920.2 3972.1 4023.2 4073.7 4124.6
4173.4 4221.8 4268.4 4316.3 4361.2 4404.1 4441.3 4472 4493.3 4505.7
4510.5 4480 4401.8 4268 4080.8 3835 3544.2 3187 2690.3 1996.1
1208.6 593.7 437.7 286.5 135.3 102.8 75.5 55.4 35.7 15.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2252.2 2253 2256.8 2262.7 2270.2 2278.7 2289.8 2302.7 2317.2
2333.7 2351.8 2371.2 2392 2413 2434.6 2457.8 2481.4 2506 2531.7
2558.8 2586.3 2615.1 2645.3 2676 2708 2739.6 2771.9 2805.1 2838.5
2873.1 2906.6 2942.7 2977.7 3011.8 3046.1 3081.9 3116.3 3152.4 3189.8
3227.5 3266.6 3306.3 3347.8 3390.4 3434.8 3480.6 3528 3576.2 3624.7
3673.9 3722.1 3769.7 3815.8 3860.6 3902.7 3942.4 3979.1 4011.8 4039
4062 4082.6 4097.4 4105.1 4106.7 4105.9 4097.7 4083 4058.7 3992.3
3854.6 3641 3368.1 3075 2808.5 2512 2066.6 1390.8 720.9 521.2
326.8 132.4 112.7 95.4 79.4 65 52.2 39.4 26.6 14.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2250.5 2251.6 2255.3 2261.1 2268.1 2276.7 2287.3 2301 2314.7
2331.4 2348.9 2367.6 2386.9 2407.1 2428.8 2452.1 2475.4 2500.1 2525.6
2552.8 2580.2 2609.7 2639.8 2671.6 2705.1 2739 2773.5 2809.4 2846.9
2885.4 2924.3 2962.5 3001.8 3040.2 3079.9 3119.1 3158.1 3198.5 3239.4
3280.1 3320.7 3359.7 3397.6 3434 3469.6 3505.7 3543 3578 3612.8
3647.8 3684.3 3721.8 3757.6 3793 3827.9 3861.3 3891.2 3916.7 3940.5
3959.2 3973.8 3982 3982.4 3976 3964.9 3948.3 3921.1 3837.5 3662
3405.7 3088.4 2799 2575.8 2295.5 1754 1212.4 671.7 289.2 227.8
166.4 106.3 90.8 76.8 63.7 51.3 39.7 28.3 19.7 11.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2250.7 2251.6 2255.1 2260.9 2268.9 2277.3 2288.3 2302.2 2316.6
2333.3 2352 2371.7 2391.9 2413.5 2434.9 2458 2481.7 2506.9 2533.4
2561.3 2590.1 2620.1 2651.6 2683.7 2717.3 2751.1 2785.4 2819.3 2853.9
2889.2 2924.2 2960.4 2995.5 3030.4 3065.1 3100.7 3136.9 3172.3 3209
3246.7 3286.2 3326 3367.6 3410.2 3453.4 3498.5 3543.8 3590.8 3637.2
3683.6 3729 3775.9 3821.9 3865.9 3905.8 3945.9 3982 4014.1 4043.8
4069.1 4091 4107 4119.5 4127 4128.4 4122.4 4109.4 4082.8 4016.3
3881.5 3669.7 3391.9 3092.2 2816.6 2525.4 2100.4 1521.1 941.8 366.5
283.1 199.6 116.2 98.1 81.3 66.2 52.5 39.8 28.3 19.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2250.7 2252 2255.5 2261.5 2270.3 2279.6 2290.4 2304.7 2321.1
2338.8 2358 2378.7 2401.1 2423.2 2447 2471.6 2497.8 2523.6 2550.4
2577.9 2605.8 2635.5 2665.4 2696.8 2727.7 2759.6 2791.9 2825.6 2859.1
2893.4 2928 2963.4 2999.6 3035.9 3072.6 3111.2 3149.4 3186.7 3225.4
3264.4 3302.8 3342.6 3382.8 3423 3464 3505.7 3549.8 3595.5 3641.7
3687.4 3735 3783.9 3832.8 3883.4 3934.5 3985.4 4035.9 4086.5 4135.9
4183.1 4231.9 4277.2 4322.7 4368 4409.9 4447.6 4478.5 4503 4515.1
4513.1 4476.9 4382.2 4223.9 4017.2 3754.3 3464.5 3119.4 2641.1 1970.2
1299.2 634.7 282.6 222 161.5 101.6 72.9 52.6 36.4 25.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2251.5 2253.1 2256.9 2263.4 2272.5 2283.4 2296.1 2309.9 2326.5
2345.3 2366.2 2387.8 2410.5 2435 2459.9 2485.6 2510.5 2536.3 2562.7
2588.9 2614.4 2642.3 2670.4 2699.7 2730.1 2761 2793.3 2826.7 2861.4
2896.3 2932.4 2968.9 3005.5 3041.5 3079 3117.1 3155.8 3194.5 3232.9
3272.9 3313 3354.7 3396.9 3438.5 3481.4 3525.2 3570.8 3615.7 3662.3
3711.5 3761.2 3813.5 3864.8 3917.3 3973.9 4030.9 4089.1 4149.3 4210.7
4272.7 4333.8 4394.2 4449.8 4503.8 4558.9 4614.1 4665.1 4705.6 4737.6
4756 4753 4704 4597.8 4436.2 4220.8 3902.7 3453.6 2856 2161.3
1462.1 770.1 311.5 243.1 174.7 106.7 83.6 59.4 37 25.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2252 2254.3 2258.7 2265.7 2274.9 2286.5 2300.3 2315.9 2332.6
2350.6 2370.9 2393.2 2417 2441.1 2465.1 2490.8 2516.3 2540.9 2565.6
2590.4 2616.3 2643.5 2672.4 2702 2731.4 2761.5 2792.7 2824.1 2857.1
2890.2 2925.1 2960 2996 3032.2 3070.3 3109.3 3149 3188.6 3227.2
3267.6 3306.3 3348.6 3390.5 3433.3 3477.5 3522.2 3569.6 3617.5 3664.8
3714.1 3766.2 3817.8 3870.5 3923.3 3978.8 4035.7 4091.1 4144.1 4195.3
4244.6 4294.1 4341.6 4386.1 4427.9 4464.6 4498.7 4526.2 4508.6 4467.3
4445.2 4383.7 4280.7 4151.1 3937.1 3618.4 3183.3 2644.1 1997.8 1351.5
707.5 325.1 248 170.9 94.5 68.3 45.8 28.5 20.2 11.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2252.4 2255.2 2259.9 2267.8 2277.3 2289.7 2304.1 2319.8 2336.8
2355.7 2376.5 2398.2 2420.4 2443.8 2467.4 2491.5 2515.8 2540.9 2566.2
2592.1 2619.4 2647.9 2676.1 2706.7 2736.8 2768.8 2800.7 2833.2 2866.7
2901.4 2937 2972.6 3009.3 3045.8 3081.6 3118.6 3154.9 3193.1 3232.1
3272.9 3315.4 3357.2 3400.7 3445.6 3491.3 3538.8 3588.7 3639.2 3690
3743.4 3799.4 3852.9 3900.9 3942.6 3980.4 4019.1 4055.6 4090 4116.5
4138.2 4159.2 4179.2 4197.2 4213.4 4211 4159.1 4125.9 4105.9 4025.1
3873.6 3642.4 3288.7 2856.5 2408.6 1833.3 1257.9 687.6 290.2 226.2
162.2 98.4 80.3 64 49.4 36 25.5 15 4.5 3.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2252.9 2256.4 2261.9 2270 2280.4 2292.7 2306.9 2323.1 2340.6
2360.2 2381.5 2403.3 2425.4 2448.5 2471.6 2495.8 2520 2545 2571.7
2598.5 2626 2654.9 2684.6 2716.1 2747.9 2782.3 2816.4 2854 2891.4
2930.8 2970.5 3010.7 3051.4 3092.1 3134.6 3177.3 3219.7 3261.8 3304.4
3344.2 3384.2 3423.2 3461.8 3500.3 3539.7 3578 3615.5 3654.9 3697.1
3738.7 3781.5 3822.1 3855.8 3880.7 3906.4 3935.4 3965.8 3987.1 4002
4020.4 4038.7 4053.5 4065.7 4068.1 4029.8 3996.1 3975.3 3907.7 3730.5
3421 2975.9 2572.7 2160.5 1619.3 1078.2 545.4 400 254.6 112.6
92.8 77.3 63.4 50.4 39 27.8 19.2 10.6 2.1 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2253.3 2256.8 2263.2 2271.6 2282.1 2295.4 2310.3 2326.8 2345.1
2365.3 2387.4 2410.7 2433.7 2458.1 2482.9 2507.8 2533.3 2559.4 2585.3
2612.7 2640.9 2670.4 2701.7 2733.4 2765.8 2799.3 2832.8 2867.2 2902.5
2938.5 2974.9 3011.6 3048.3 3084.5 3122.3 3160.5 3199.2 3239 3279
3321 3363.3 3407.7 3452.2 3497.9 3544.3 3592.7 3641.8 3692.5 3744.7
3797.7 3850.7 3902.2 3950.1 3993.5 4031 4067.8 4103.8 4138.6 4164.4
4186 4206.9 4226.2 4244.3 4259.6 4253.8 4196.7 4161.1 4130.6 4041.5
3894.3 3661.8 3302.3 2864.3 2417.8 1844.7 1271.6 703.5 304.2 236
167.7 100.5 82 65.6 50.5 36.7 25.8 14.9 4.1 3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2254 2258.1 2264.4 2273.1 2284.4 2297.7 2312.9 2330.2 2349.5
2370.7 2394 2418.5 2444.9 2471 2498 2525 2552.2 2579 2606.3
2635.6 2664.4 2694.8 2726.7 2758.9 2791.4 2825.5 2859.4 2894.4 2930.5
2966.2 3002 3038.2 3076.1 3114.6 3153.8 3193.3 3233.2 3273.6 3314.9
3357 3399.4 3441.2 3483.8 3527.9 3573.8 3618.8 3664.3 3711.5 3758.8
3808.7 3858.7 3908.9 3961 4013.9 4067.2 4123 4177.3 4233.1 4285.8
4335.2 4385.6 4433.4 4477.4 4517.6 4553.2 4581 4596.6 4565.2 4512.4
4477.6 4401.4 4291.5 4141.2 3910 3560.4 3094.7 2554.7 1912.7 1270.7
633.6 284.8 220.7 156.6 92.9 66.2 43.7 31.5 19.3 7.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2254.4 2258.8 2265.6 2274.4 2285.4 2298.8 2314 2331.8 2352
2373.7 2397.3 2422.5 2449.7 2477.6 2506.7 2536.3 2566.2 2595.7 2626
2655.6 2686 2718.1 2750.3 2783.9 2817.9 2852.6 2886.9 2924 2960.1
2997.2 3032.4 3070 3107.4 3146.1 3184.8 3223.1 3262 3302 3343
3383.7 3426.2 3468 3511.7 3556 3601.7 3647.8 3694.4 3741.6 3790.6
3839.3 3889.6 3940.9 3993.5 4046.8 4101.3 4156.8 4212.3 4268.7 4327.8
4385.8 4444.4 4497.9 4546.4 4592.3 4636.9 4679.5 4712.7 4738.7 4755.9
4758.3 4735.4 4662.9 4531.1 4342.2 4090 3718.5 3212.6 2553.8 1864.3
1174.9 496.7 214 176.8 139.5 102.3 79.7 55.9 38.2 20.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2254.7 2259 2266 2275.1 2286.1 2298.8 2314.7 2333.1 2352.5
2373.7 2396.8 2421.5 2448.2 2475.6 2504.4 2535.3 2565.1 2596.4 2627.3
2659.4 2692.3 2725.7 2760.6 2794.8 2829.4 2864.2 2898.7 2935 2970.6
3006.8 3043.1 3080.9 3118.9 3156.7 3195.1 3232.5 3270.5 3309.7 3348.6
3389.1 3429.1 3470.6 3514.3 3557.9 3602.3 3646.5 3691 3736.6 3782.6
3829.3 3875.2 3921.4 3967.5 4015.1 4061 4105.7 4150.8 4195.3 4237.4
4278.4 4319.5 4361.7 4399.7 4436.3 4468.2 4493.5 4514.8 4528.6 4524.3
4494.4 4419.5 4280 4069.6 3813 3501.4 3161.7 2751.8 2179.8 1583.2
986.5 391.3 206.8 167.9 129.1 90.2 64.8 46.8 32.2 17.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2255 2259.4 2266.8 2275.8 2286.4 2298.9 2315.3 2332.5 2351
2371.2 2393.7 2417.7 2442.5 2469.4 2496.6 2525.2 2555.2 2585.6 2616.1
2648 2681.8 2716.1 2749.7 2784.7 2821.2 2857.3 2893.2 2930.2 2967.6
3004.6 3040.8 3078.3 3115.6 3153.3 3190.3 3227.9 3266.9 3305.6 3345.9
3386.1 3426.4 3467.9 3511.6 3555.7 3602.5 3649 3695.5 3741.1 3786.5
3830.8 3874.9 3916.9 3956 3992.3 4026.2 4056.5 4083.2 4105.8 4124.9
4142.3 4156.1 4165.3 4169.2 4171.2 4165 4154.2 4132.8 4080.4 3966.2
3758.9 3475.2 3153.5 2842.1 2546.7 2177 1599.5 1022.1 452.7 210
175.4 140.8 106.4 89.7 74.6 60.3 47.3 35.3 24.3 13.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2253.5 2258 2265 2274.4 2284.8 2297 2312.8 2329.5 2346.7
2366.9 2389.1 2412.2 2437.1 2462.8 2489.5 2517 2546.2 2575.3 2605.5
2637.1 2669.8 2702.9 2737.7 2773.1 2809.4 2847.4 2885.2 2925.1 2964.9
3004.7 3045.6 3086 3126.8 3168.2 3209.5 3251.5 3293.7 3335.6 3376.9
3416.6 3454.9 3493 3531.6 3571.6 3610.2 3645.3 3680.3 3716 3752.6
3789.6 3823.1 3857.1 3888.8 3917 3944 3968.3 3988.6 4008.3 4024.8
4037.3 4042.3 4043.7 4042.4 4032.3 4014.6 3989.2 3927.5 3781 3532.9
3205.4 2878.2 2604.8 2339.1 1976.7 1409.8 799.2 573.7 356.1 138.5
115.7 98.9 84.1 70.5 58.5 46.5 34.6 23.6 13.8 5.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2253.2 2258.2 2265.1 2274 2284.6 2297.1 2312.4 2328.9 2346.8
2366.6 2389.1 2412.9 2438 2464.1 2491.4 2519.3 2548 2578.3 2608.8
2640.6 2672.4 2706.3 2741.3 2776.1 2811.1 2846 2881.4 2917.5 2953.7
2989.5 3025.7 3060.8 3097.3 3133.4 3170.8 3207.9 3246.3 3284.9 3323.8
3363.8 3404.9 3447.9 3492.3 3537.9 3584.3 3633.1 3679.7 3726.8 3773.1
3818.9 3863.2 3906.3 3944.9 3981.7 4015.2 4045.5 4071.2 4092.6 4110.2
4125.3 4139.6 4147.9 4149.9 4147.5 4138.2 4123.8 4098.5 4038.7 3910.3
3693.8 3397.8 3074.9 2767.8 2468.8 2082 1507.3 842.7 610.7 378.8
147 120.9 102.6 86.3 71.3 58.6 45.8 33.1 22.2 10
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2253 2257.6 2264.5 2273.6 2284 2296.7 2311.6 2328 2346.5
2367.1 2389.6 2412.9 2438 2464.9 2492.9 2520.9 2549.7 2579.3 2609.1
2640 2671.5 2703.4 2735.6 2768.1 2801.8 2835.1 2868.7 2903.5 2939.3
2974.4 3009.7 3044.9 3082.5 3119.8 3158.7 3197.6 3237.2 3277.2 3318
3359.6 3401.6 3444.5 3486.9 3529.8 3574.2 3619.4 3665 3710.8 3757.3
3805.5 3853.7 3901.7 3948.4 3998 4045.4 4092.2 4137.3 4182.4 4225.8
4268.9 4310.7 4350.5 4387.6 4421.5 4450.1 4474.4 4492.1 4502.2 4495.7
4467.3 4389.6 4260.6 4063.7 3810 3497.3 3137.9 2704.8 2123.8 1407.9
772.8 558.5 357.2 155.8 120.4 90.2 65.9 47.6 29.5 11.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2253.4 2257.7 2264.9 2273.2 2283.7 2296.3 2311.2 2326.8 2345.3
2364.6 2386.3 2409.1 2433.4 2458.8 2484.7 2511.1 2538.6 2566.4 2593.4
2621.8 2650 2680.4 2711.6 2742.1 2773.6 2807.2 2840.3 2875.5 2912.3
2949.6 2987.1 3024.6 3063.8 3103 3144.2 3184.6 3225.1 3266.5 3307.2
3349 3390.6 3434.1 3476.3 3520.4 3564.8 3610.3 3657.9 3706.2 3755
3804.8 3855.8 3908 3960.6 4015.8 4073.2 4132.3 4189.3 4249.2 4308.6
4369.3 4430.4 4492.5 4553.7 4615.3 4673.2 4728.3 4775.3 4814.5 4841.7
4850.4 4834 4788.6 4695.5 4542.4 4294.8 3938.9 3427.4 2742.8 1969.6
1192.4 561.7 362.9 175.9 142 117.8 94.4 66.5 53.4 40.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2253.4 2257.5 2264.2 2273 2283.1 2295 2308.1 2323.2 2340.4
2359.2 2379.3 2400.9 2423.9 2446.5 2469.3 2493.7 2518 2543.5 2569.8
2595.4 2622.7 2651.3 2681.2 2711.8 2742.4 2775.7 2809.9 2844.1 2880.6
2917.8 2955.1 2992.5 3030.4 3068.5 3108 3149.2 3188.9 3230.4 3270.9
3313.5 3355.7 3399.2 3443.1 3487.2 3532.4 3578.7 3625.8 3674.7 3724.9
3776.4 3829.1 3883.4 3939.9 3994.9 4052.7 4111.9 4170.1 4230.5 4288.9
4347.5 4405.9 4462.9 4517.8 4572.5 4622.9 4669.8 4707.9 4737 4751.1
4750.8 4728.7 4673.6 4557.9 4328.8 3950.6 3464.5 2904.2 2210.2 1396.8
718.3 515.4 329.8 144.1 113.9 86.3 64.8 46.6 28.6 10.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2252.8 2257.1 2263.5 2271.9 2281.8 2293.6 2306.2 2320 2336.1
2353.7 2372.8 2392.4 2412.4 2432.9 2453.9 2476.2 2500 2524.2 2549
2574 2601.3 2629.6 2659 2689.4 2721.5 2754.3 2788.1 2822.1 2857.1
2892.4 2929.6 2966.5 3004.2 3040.5 3077.8 3114.9 3154 3193.7 3233.4
3275.2 3317.6 3362.1 3407.4 3452.3 3501 3549.1 3600 3651.9 3706
3760 3815.8 3870.4 3925.3 3979.3 4032.7 4082.3 4128.1 4170.1 4209.1
4244.5 4274.6 4301.7 4324.5 4346.3 4365.8 4384.4 4396.4 4394.9 4364.5
4275.6 4080.7 3732.2 3270.9 2751.6 2207.8 1581.9 876.9 632.4 389.4
146.3 123.1 104 86.5 71 57.9 44.9 31.9 20.3 8.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2251.7 2252.8 2256.3 2262.3 2270.7 2280.3 2291.1 2303 2316.9 2332.1
2348.6 2366.8 2385.4 2403.3 2423.2 2442.7 2463.9 2486.8 2510.5 2535
2561.5 2588.5 2617.1 2647.3 2679.1 2712.3 2746.9 2782.5 2819.8 2857.8
2896.5 2935.9 2975.1 3014.1 3053.5 3095.1 3136.1 3177.3 3219 3259.9
3300.4 3340.2 3381.9 3422.3 3461.8 3501.5 3541.2 3582.3 3624.1 3667.4
3711.5 3756.7 3803.1 3849.7 3896.2 3940.9 3982.8 4022.6 4059.9 4093.4
4123.6 4148.3 4167.6 4184.5 4199.6 4214.4 4222.9 4222.9 4184 4059.3
3796.4 3380.8 2947.5 2488.5 1957.7 1296.3 670.3 485 310 135
112.2 95.9 81.7 68.5 56.6 44.7 32.8 22.2 12.7 5.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
